Tiny 45 Degree Mirror Holder, 12.7 mm Diameter

The 9922 Tiny 45 Degree Adapter allows you to turn a corner or build a periscope in the tightest of spaces. Because they rotate, you can use it to steer a beam almost anywhere. It is compatible with most New Focus® 0.5 inch (12.7 mm) mounts.
Specifications
- Optic Diameter12.7 mm
- MaterialStainless Steel
- Special FeaturesMounting adapter
Resources & Downloads
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | 10D620AL.2UV Aluminum Mirror, Economy, Borofloat, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D620ER.4Gold Mirror, Economy, Borofloat, 50.8 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620BD.2Dielectric Mirror, ValuMax, Borofloat, 12.7 mm, 700-950 nm | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VIB320-1630Vibration Isolator, Mechanical, 16 lbs. (7.3 kg) to 30 lbs. (13.6 kg) | In Stock | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |















