Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex

Specifications

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Optic Mounting
    Set Screw

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Hex-Driven Clear Edge Mirror MountsSC100-R2H-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 1.0 in., 2 100-TPI Locking Hex, LH
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
Open-Loop Picomotor Motion Controllers8742Motion Controller, Picomotor, Open-Loop, 4 Channel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,368

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Specialty Mirror Mount AdaptersUPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Mirror Mount Optic Rotation AdapterUPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
45-Degree Mirror MountsUPA-45D145 Degree Mirror Holder, 25.4 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Cube Beamsplitter HoldersUPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106