Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts

The UPA-CH1 Cube Beamsplitter Holder allows 1.0 inch (25.4 mm) cube beamsplitters to be mounted to a 1.0 inch (25.4 mm) mirror mount. They have a clear aperture to allow a transmissive beam to pass through the mount.
Specifications
- Optic Diameter25.4 mm
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
- Weight32 g
Resources & Downloads
Other
UPA-CH1_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BC17MB.1Beamsplitter Cube, Non-Polarizing, 25.4 mm, 400-700 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3HMirror Mount, ULTIMA®, Clear Edge, 1.0 in, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC17MB.2Beamsplitter Cube, Non-Polarizing, 25.4 mm, 700-1100 nm Broadband | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-1Cube Beamsplitter Holder, 1.0 in. Cubes, 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-A1Spacer Adapter for UPA-45D1 and UPA-CH1 | In Stock | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











