45 Degree Mirror Holder, 25.4 mm Diameter

The UPA-45D1 45 Degree Mirror Holder allows 1 inch (25.4 mm) diameter mirrors to be mounted in U100-A aperture mounts for beamsteering applications. They have a clear aperture to allow a transmissive beam to pass through the holder.
Specifications
- Optic Diameter25.4 mm
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
- Weight74 g
Resources & Downloads
Other
UPA-45D1 RoHS Certificate(279.5 kB, PDF) UPA-45D1_RoHS2021.pdf(686.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-45-ULTPedestal Adaptor, 45 Degree, Threaded, ULTIMA® Mounts, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-SUPPedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-45-ULTPedestal Adaptor, 45 Degree, Threaded, ULTIMA® Mounts, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-A1Spacer Adapter for UPA-45D1 and UPA-CH1 | In Stock | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A-30Mirror Mount, ULTIMA®, Clear Edge, 30.0 mm, No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












