Pedestal Adaptor, 45-degree, Counterbored, Threaded Suprema® Mount, 8-32

The PS-45-SUP Pedestal Adaptor allows Suprema® Series mounts which have a threaded mounting hole, like the SN100-F2K, to be pedestal-mounted at a fixed 45 degree pitch angle. This adaptor therefore has a 45-degree clearance hole which has been counterbored for 8-32 cap-head screws from the back side. The PS-45-SUP is designed so that it locates the Suprema mount's mirror both on the post center line and 2.0 in. above the base. The base of the adaptor has an 8-32 thread for mounting to English PS-series posts.
Specifications
- Type45 Degree Adaptor
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
PS-45-SUP RoHS Certificate(278.8 kB, PDF) PS-45-SUP_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock |
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN100-FMirror Mount, Suprema®, Clear Edge, 1.0 in., No Adjusters | In Stock |











