This optic rotation adapter inserts into 1 inch mirror mounts and provides rotation of 1 inch (25.4 mm) diameter polarizers or wave plates.
- Rotates 1 inch (25.4 mm) diameter optics
- Mounts in standard 1 inch mirror mounts
- 2° graduations
- Includes two 1.063-20 retaining rings See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Optic Diameter1.0 in. (25.4 mm)
- Angular Range360°
- Drive TypeManual
- Graduations2°
- Drive MechanismManual
- Retaining RingTwo Included
- Retaining Ring Thread1.063-20
Features
Polarizer Rotation Mount
UPA-RM1A Polarizer Rotation Adapter inserts into 1.0 in. mirror mounts and provides rotation of 1.0 in. (25.4 mm) diameter polarizers or wave plates. The 1.063-20 threaded aperture accommodates mounting calcite polarizers and CH Series cube beamsplitter holders. Two 1.063-20 retaining rings are included.
Accessories
Compatible Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Retaining Rings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |















