Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Optic Rotation AdapterUPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Specifications

  • Optic Diameter
    1.0 in. (25.4 mm)
  • Angular Range
    360°
  • Drive Type
    Manual
  • Graduations
    2°
  • Drive Mechanism
    Manual
  • Retaining Ring
    Two Included
  • Retaining Ring Thread
    1.063-20

Features

Polarizer Rotation Mount

UPA-RM1A Polarizer Rotation Adapter inserts into 1.0 in. mirror mounts and provides rotation of 1.0 in. (25.4 mm) diameter polarizers or wave plates. The 1.063-20 threaded aperture accommodates mounting calcite polarizers and CH Series cube beamsplitter holders. Two 1.063-20 retaining rings are included.

Accessories

Compatible Adaptors

Compare Description Drawings, CAD & Specs Avail. Price
Cube Beamsplitter HoldersCH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
High Performance Optic Rotation MountsRSA-1TISolid Insert, RSP-1T Rotation Stage
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Lens Tube AdaptersLT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70

Compatible Retaining Rings

Compare Description Drawings, CAD & Specs Avail. Price
Adaptors and Retaining RingsA-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.60
Adaptors and Retaining RingsA-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50