Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts

The PRA-05 Polarizer Adapter allows a 0.5 inch (12.7 mm) diameter polarizer or waveplate to be mounted to the RSP-1T. The PRA-05 screws into the rotator's 1.063-20 thread. The PRA-05 Adaptor includes a retaining ring.
Specifications
- Optic Diameter12.7 mm
- Thread Type1.063-20
- MaterialAluminum
- Retaining Ring
(Included)
Resources & Downloads
Other
PRA-05 RoHS Certificate(279.2 kB, PDF) PRA-05_RoHS2021.pdf(685.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















