Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch)

  • Optic Diameter
    25.4 mm
  • Material
    Aluminum
  • Optic Thickness
    12.7 mm
  • Outside Diameter
    50.8 mm
  • Special Features
    Mounting adapter
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C