Optical Mount Adaptor, 19.1 mm to 12.7 mm (0.75 to 0.5 inch)

The A-75-50 Optical Mount Adapter allows a 0.5 inch (12.7 mm) diameter optic to be mounted in a 0.75 inch (19.1 mm) diameter optical mount adding additional utility to your existing optical mounts.
Resources & Downloads
2D Product Drawings
A-75-50-25per-S(69.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1Optical Mount Adaptor, 50.8 mm to 25.4 mm (2 to 1 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-4-3Optical Mount Adaptor, 101.6 mm to 76.2 mm (4 to 3 inch) | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MH-2PLens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20DM.5Dielectric Mirror, 12.7 mm, λ/10, 488-514.5 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20DM.8Dielectric Mirror, 12.7 mm, λ/10, 1520-1580 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFM-075Industrial Optical Mount, Flexure, 0.75 in., 2 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05DC25ER.2Concave Mirror, Broadband Metallic, 12.5 mm Focal Length, 480-20,000 nm | In Stock |















