Lens Mount, Fixed Position, 0.75 in. (19.1 mm) Diameter

The MH-2P Fixed Position Lens Mount securely holds 0.75 in. (19.1 mm) optics and is ideal for use with post systems as well as our MRL Series mini rails and MT Series compact linear stages. The MH-2P accommodates 0.75 in. (19.1 mm) optics directly or 0.5 in. (12.7 mm) optics using an A-75-50 adaptor. When combined with MLH-0.5 optic adapter, 0.5 in. polarizers can be integrated into your optical system. The MH-2P is designed for direct attachment to MCF rail carriers with an adaptor washer, and using one half of an MT-AB2 bracket as an adaptor plate, on MT Series linear stages.
Specifications
- TypeFixed Lens Mount
- Optic Diameter19.05 mm
- AdjustmentsFixed
- Thread Type8-32 and M4
- Weight8 g
Resources & Downloads
Other
MH-2P RoHS Certificate(277.7 kB, PDF) MH-2P_RoHS2021.pdf(685.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ID-0.5Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 4 Weeks | ||||
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9848Mirror Mount, Optical Delay Line | In Stock | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MH-2PMMicroscope Objective Holder, RMS-Threaded, 0.625 in. Axis Height | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















