Iris Diaphragm, 1 to 11 mm Aperture Range, 10 Leaves

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    1.0 mm  
  • Maximum Aperture
    11 mm  
  • Optical Axis Height
    16.0 mm  
  • Number of Leaves
    10  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C