V-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses

The VLH-1A Variable Lens Holder can hold optics of almost any shape or configuration in the 0.25 to 1.25 inch diameter range. Optics are automatically registered and held gently, but firmly, between a kinematically designed V-shaped mounting base and a Delrin V-block that is secured into place using a thumbscrew. The VLH can be further fitted to the optic by changing the height of the crossbar, which features a long alignment bore and guide adjustment so it slides smoothly without jamming or wobbling and locks easily into place by turning the side thumbscrews. This mount incorporates a counter bored clearance hole in their base that is compatible with both 8-32 and M4 screws. This allows for easy attachment to English or Metric SP and TSP Series posts, as well as Newport’s PS Series pedestal posts.
Specifications
- TypeVariable Size Lens Mount
- Optic Diameter6.3-31.8 mm
- UseLenses or Cylindrical-shaped Lens Barrels
- AdjustmentsFixed
- Thread Type8-32 (M4) CLR
Resources & Downloads
Other
VLH-1A RoHS Certificate(279.2 kB, PDF) VLH-1A_RoHS2021.pdf(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











