Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork

The Q-TMS-2 Optical Pedestal Post Holder with Clamping Fork provides a means to hold and adjust the PS series Pedestal and Extension Posts. This 2.0 in. (50.8 mm) height holder for 1.0 in. (25.4 mm) diameter pedestal posts includes a clamping fork to allow mounting anywhere on an optical table. These holders are ideal for the Aegis Qube beam routing system.
Specifications
- TypePedestal Post Holder
- Height50.8 mm
- MaterialAluminum
- Inside Diameter25.4 mm
Resources & Downloads
Other
Q-TMS-2 RoHS Certificate(260.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-SS100-R3HNKinematic Optic Mount, 1.0 in., Stainless Steel, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-IBC-1Prism-Cube Gimbal Mount, 3-Axis, 1.0 in., Aegis Qube | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XILP-1XY Lens Positioner, 1 in. Diameter Lenses, Aegis Qube System | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-XIPR-1Polarizer-Wave Plate Rotator, 1 in. Diameter, Aegis Qube System | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-1.5Optical Post Holder, 1.5 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-1Optical Post Holder, 1.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-0.75Optical Post Holder, 0.75 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-4Optical Post Holder, 4.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-1.5Optical Post Holder, 1.5 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2E-TOptical Post, Peg Base, 50.8 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2EOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2EOptical Post, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























