Optical Post, Peg Base, 50.8 mm Height, 25.4 mm Diameter, M6 Thread

The M-PS-2E-T Precision Ground Stainless Steel Optical Post is 25.4 mm diameter with a 50.8 mm height and M6 threads at each end. These posts can be used with the M-PS-1P Peg Adaptor, PS-B Pedestal Base, or the PS-T Spacers. The PS-T series Post and Peg System features the unique Peg Adaptor post to combine the best utility with unmatched versatility for any optics lab. This system, made from solid stainless steel components, allows any of the PS-T posts to be precisely installed and removed without changing its location within an optical setup.
Specifications
- TypeOptical Post
- Height50.8 mm
- Thread TypeM6
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
M-PS-2E-T RoHS Certificate(278.6 kB, PDF) M-PS-2E-T_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-B-1Optical Pedestal Base, 1.0 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CC-1-MConstruction Cube, 25.4 x 25.4 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1PPeg Adaptor Post, Includes Peg, 25.4 mm Height, 25.4 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-C-1PPost C-Clamp, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-6E-TOptical Post, Peg Base, 152.4 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1E-TOptical Post, Peg Base, 25.4 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4E-TOptical Post, Peg Base, 101.6 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3E-TOptical Post, Peg Base, 76.2 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5E-TOptical Post, Peg Base, 12.7 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031-TPedestal Spacer, 0.0313 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25-TPedestal Spacer, 0.25 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125-TPedestal Spacer, 0.125 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3E-TOptical Post, Peg Base, 76.2 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4E-TOptical Post, Peg Base, 101.6 mm Height, 25.4 mm Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50CCMotorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4SCOptical Post Holder, Swivel Base, 4.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DGA-25Diffraction Grating Mount, 25 mm, 3-axis | In Stock |
























