Construction Cube, 25.4 x 25.4 mm, M6

The CC-1-M Construction Cube has two tapped holes and a counterbored clearance hole for M6 screws. This basic building block can be bolted to a breadboard, a rail, another component, or another cube to construct unique assemblies.
Specifications
- TypeConstruction Base
- Thread TypeM6
Resources & Downloads
Other
CC-1-M RoHS Certificate(278.2 kB, PDF) CC-1-M_RoHS2021.pdf(680.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1-MConstruction Rail, 25.4 x 127 mm, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-QRod Mounting Cube, 38.1 mm Diameter Posts and Pillars, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-QOptical Pedestal Cube, M4 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-QAThread Adaptor, Optical Pedestal Cube, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9601-MOptical Post Holder, Cam-Lock, 50.8 mm Height, 12.7 mm Posts, M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1-MConstruction Rail, 25.4 x 127 mm, M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
















