Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Modular Construction BasesCB-2Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
Modular Construction BasesCB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
Modular Construction BasesCC-1Construction Cube, 1 x 1 in., 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Modular Construction BasesCC-1-MConstruction Cube, 25.4 x 25.4 mm, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Modular Construction BasesCR-1Construction Rail, 1 x 5 in., 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30
Modular Construction BasesCR-1-MConstruction Rail, 25.4 x 127 mm, M6
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30

Features

Position Optical Mounts Wherever Needed

Position optical mounts where you need them using modular construction elements to build optical assemblies.

Construction Base

The construction base has a two-piece design that allows it to be used as a bracket or a base. The base has plenty of tapped holes on all the surfaces as well as clearance holes and slots for 1/4-20 (M6) screws. Combine it with the construction cubes and rails to construct rigid optical assemblies quickly and easily.

Construction Rail

The construction rail has tapped holes on all surfaces as well as counterbored clearance holes for 1/4-20 (M6) screws. The rail can be attached to a breadboard, a cube, another component, or another rail for modular versatility.

Construction Cube

The construction cube has two tapped holes and a counterbored clearance hole for 1/4-20 (M6) screws. This basic building block can be bolted to a breadboard, a rail, another component, or another cube to construct unique assemblies.