About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20




Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20
Model: CB-2
Product Series Overview
Modular Construction BasesThe CB-2 Construction Base is a two-piece design that can be used as a bracket or a base. The base has plenty of tapped holes on all the surfaces as well as clearance holes and slots for 1/4-20 screws. Combine all three elements to construct rigid optical assemblies quickly and easily.
Specifications
- TypeConstruction Base
- Thread Type1/4-20
- TypeConstruction Base
- Thread Type1/4-20
Resources & Downloads
Other
CB-2 RoHS Certificate(278.6 kB, PDF) CB-2_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CC-1Construction Cube, 1 x 1 in., 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-3Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | IMPERIAL | In Stock |










