Optical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20

The 300-P Optical Rod Platform has three machined mounting surfaces: one parallel to the post axis and two perpendicular to it. The platform clamp is double-bored, forming two line contacts along the bore to assure wobble-free clamping when the 1/4 in. hex locking screw is tightened.
Perpendicular and Parallel Mounting Surfaces
The 300-P Rod Platform, made of solid aluminum, provides a versatile foundation for mounting optical components. It has surfaces both parallel and perpendicular to the post axis to which components can be mounted directly with an array of threaded holes. The platform clamp is double-bored, forming two line contacts with Models (M-) 40 , (M-) 41, 42 or 45 supporting rods to prevent wobble once the locking screw is tightened, securing the platform in place.
Resources & Downloads
2D Product Drawings
300-P-S(103.7 kB, PDF)
Other
300-P and M-300-P RoHS Certificate(271.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 32AOptical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPBXY Adjustable Base, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-300-POptical Post Platform, 38.1 mm Diameter Post, 3 Mounting Surfaces, M6 | In Stock | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














