Post Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread

The 370-RC Rack-and-Pinion Rod Clamp incorporates independent clamping and a rack-and-pinion positioning mechanism for more precise vertical adjustment. This approach limits the rotation of the clamp to ±0.5°. For 360° of rotation, use the Model 30 Rotary Adaptor. The 370-RC clamp is compatible with Models 70, 71, 72 and 75 rods. The 370-RC rod clamp incorporates a novel locking peg mechanism allowing components to be attached in a variety of angular orientations. The peg mechanism also allows components to be detached and re-attached quickly and easily. The clamp features an array of clearance and 1/4-20 tapped holes for flexibility in attaching and orienting a variety of accessories.
Specifications
- TypeRack-and-Pinion Rod Clamp
- Thread Type1/4-20
- Inside Diameter38.1 mm
Resources & Downloads
Other
370-RC RoHS Certificate(284.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 72Optical Post, Gear Rack, Mounting Base, 24 in. Height, 1.5 in. Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 70Optical Post, Gear Rack, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71Optical Post, Gear Rack, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












