Optical Post Platform, 38.1 mm Diameter Post, 3 Mounting Surfaces, M6

The M-300-P Metric Optical Rod Platform has three machined mounting surfaces: one parallel to the post axis and two perpendicular to it. The platform clamp is double-bored, forming two line contacts along the bore to assure wobble-free clamping when the locking screw is tightened.
Perpendicular and Parallel Mounting Surfaces
The 300-P Rod Platform, made of solid aluminum, provides a versatile foundation for mounting optical components. It has surfaces both parallel and perpendicular to the post axis to which components can be mounted directly with an array of threaded holes. The platform clamp is double-bored, forming two line contacts with Models (M-) 40 , (M-) 41, 42 or 45 supporting rods to prevent wobble once the locking screw is tightened, securing the platform in place.
Specifications
- TypeRod Platform
- Thread TypeM6
- Inside Diameter38.1 mm
Resources & Downloads
Other
300-P and M-300-P RoHS Certificate(271.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread | |||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | |||||
![]() | M-VPBXY Adjustable Base, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-370-RCPost Clamp, 38.1 mm Diameter Gear Rack Posts, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread |













