Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread

The 40 Standard Rod has the sturdiness suitable for the majority of general laboratory applications. Made entirely of steel, it has a 1.5 in. diameter and is 14.0 in. tall. Steel provides much greater dynamic rigidity than aluminum due to its almost order-of-magnitude greater material loss factor. This means the 40 rod has a high resonant frequency and correspondingly low vibration amplitude required for optical laboratory use. Also, with its inherently greater stiffness and strength, it supports larger loads with greater stability. Steel construction has other advantages such as steel has half the thermal expansion coefficient of aluminum and a higher heat capacity so thermal stability is enhanced. 1/4-20 thread.
1.5 inch Diameter Steel Tubing Construction
Newport optical support rods are made of 1.5 in.(38.1 mm) diameter steel tubing, whose material properties allow for greater dynamic rigidity than aluminum designs, as well as thermal stability. The optical support rods are made round to < 1/1000 of an in. (12 µm) for precise, reproducible mating of rod-mounted components. The matte finish of the rods provides a low-reflectivity surface that is resistant to gouging, scratching and corrosion. The hollow-core construction provides even the standard (undamped) support rods with lower vibration amplitudes and higher resonant frequencies, often preferred for sensitive optical systems. The inherently greater stiffness and strength of these steel rods provides its support for larger and heavier optical components.
Convenient Table Mounting
All optical support rods attach easily to tables either with an integral tie-down bolt or a steel ring base. We offer a wide selection of precision components including clamps, platforms and optics holders that mount interchangeably on the rods for complete component mounting flexibility.
Accessories for a Variety of Applications
Newport has designed several accessories that securely mount onto 1.5 in. rods to support and enhance a variety of applications. Optical support platforms are available to provide stable mounting surfaces for optical components at any orientation, angle and height on the post. Our Quick Disconnect Optical Rod Clamps allow components to be detached and attached quickly and easily, which is beneficial when changing or experimenting with different setups. The 625-RC Kinematic Mirror Mounts enable precise beam positioning for 2, 4, and 6 in. diameter mirrors, with either 100-TPI adjustment screws or micrometers for an orthogonal 10° angular adjustment range.
Specifications
- TypeOptical Support Post
- Height355.6 mm
- Thread Type1/4-20
- MaterialSteel
- Diameter38.1 mm
- Diameter Tolerance0.0005 in.
- DampedNo
- Gear RackNo
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6Mirror Mount, 1.5 in. Post Mounted, 6.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-BPedestal Mounting Base, 1.5 in. Diameter Posts and Pillars, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70Optical Post, Gear Rack, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 42Optical Post, 24 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71Optical Post, Gear Rack, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 32AOptical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-SCPost Clamp, Sliding, 38.1 mm Diameter Posts and Pillars, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | 625-RC2Mirror Mount, 1.5 in. Post Mounted, 2.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC6Mirror Mount, 1.5 in. Post Mounted, 6.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 625-RC4Mirror Mount, 1.5 in. Post Mounted, 4.0 in. Diameter, Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-BPedestal Mounting Base, 1.5 in. Diameter Posts and Pillars, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |

























