Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20

The 34 Rotatable Rod Platform has 1/4-20 threaded holes and is designed to go with our Heavy-Duty Optical Rods allowing the mounting of components at arbitrary angles. One end of the rod platform has a circular slot, centered on a clearance hole, to provide 360° positioning in continuous 90° steps when attached with two bolts. This allows you to position the mounting surface at any angle before locking it into place. The optical support rod platforms may also be joined end-to-end for added length, or side-to-end to achieve compound mounting angles.
Rotatable Platforms for Customizable Orientations
The Model 34 Rotatable Platforms provide the most versatility to mounting architectures and orientations. Commonly used in conjunction with the Model 340-RC and 370-RC Clamps, the end of this platform features a circular slot focused around a clearance hole to offer 360° positioning and attachment to other platform surfaces. With the 340-/370-RC, this positioning can be secured in 90° steps with two bolts. The platforms may also be joined end-to-end or side-to-end for an even wider variety of orientations. The Model 34 platform has 1/4-20 threaded holes for mounting optical components at the arbitrary angles it accommodates.
Specifications
- TypeRotatable Platform
- Thread Type1/4-20
Resources & Downloads
Other
34 RoHS Certificate(680.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














