Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, M6

The M-34 Rotatable Rod Platform has M6 threaded holes and is designed to go with our Heavy-Duty Optical Rods allowing the mounting of components at arbitrary angles. One end of the rod platform has a circular slot, centered on a clearance hole, to provide 360° positioning in continuous 90° steps when attached with two bolts. This allows you to position the mounting surface at any angle before locking it into place. The optical support rod platforms may also be joined end-to-end for added length, or side-to-end to achieve compound mounting angles.
Rotatable Platforms for Customizable Orientations
The Model 34 Rotatable Platforms provide the most versatility to mounting architectures and orientations. Commonly used in conjunction with the Model 340-RC and 370-RC Clamps, the end of this platform features a circular slot focused around a clearance hole to offer 360° positioning and attachment to other platform surfaces. With the 340-/370-RC, this positioning can be secured in 90° steps with two bolts. The platforms may also be joined end-to-end or side-to-end for an even wider variety of orientations. The Model 34 platform has 1/4-20 threaded holes for mounting optical components at the arbitrary angles it accommodates.
Specifications
- TypeRotatable Platform
- Thread TypeM6
Resources & Downloads
Other
M-34 RoHS Certificate(279.5 kB, PDF) M-34_RoHS2021.pdf(688.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-300-POptical Post Platform, 38.1 mm Diameter Post, 3 Mounting Surfaces, M6 | In Stock | ||||
![]() | M-VPBXY Adjustable Base, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-370-RCPost Clamp, 38.1 mm Diameter Gear Rack Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread | In Stock | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-370-RCPost Clamp, 38.1 mm Diameter Gear Rack Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















