Post Clamp, 38.1 mm Diameter Gear Rack Posts, M6 Thread

The M-370-RC Metric Rack-and-Pinion Rod Clamp incorporates independent clamping and a rack-and-pinion positioning mechanism for more precise vertical adjustment. This approach limits the rotation of the clamp to ±0.5°. For 360° of rotation, use the Model 30 Rotary Adaptor. The M-370-RC clamp is compatible with Models M-70, M-71, 72 and 75 rods. The M-370-RC rod clamp incorporates a novel locking peg mechanism allowing components to be attached in a variety of angular orientations. The peg mechanism also allows components to be detached and re-attached quickly and easily. The clamp features an array of clearance and M6 tapped holes for flexibility in attaching and orienting a variety of accessories.
Specifications
- TypeRack-and-Pinion Rod Clamp
- Thread TypeM6
- Inside Diameter38.1 mm
Resources & Downloads
Other
M-370-RC RoHS Certificate(287 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-70Optical Post, Gear Rack, 355.6 mm Height, 38.1 Diameter, M6 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers | In Stock | ||||
![]() | M-VPBXY Adjustable Base, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 72Optical Post, Gear Rack, Mounting Base, 24 in. Height, 1.5 in. Diameter | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 75Damped Optical Post, Gear Rack, Mounting Base, 14 in. Height, 1.5 in. Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread | In Stock | ||||
![]() | M-70Optical Post, Gear Rack, 355.6 mm Height, 38.1 Diameter, M6 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | M-71Optical Post, Gear Rack, 177.8 mm Height, 38.1 Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |













