Universal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread

The UP-1A Universal Mounting Plate utilizes our patented rotating slot concept to provide mounting holes nearly anywhere, and in any orientation, on your optical table. The positioning flexibility of this plate makes it much simpler to mount components and stages off the table hole pattern. This plate is also useful to adapt metric components to an English table - or vice versa. The plate is bolted to the table with a standard 1/4-20 cap head screw.
Hole Pattern

Ample 1/4-20 threaded holes are available to mount a variety of components to the plate. 6-32 threaded holes are useful for mounting our 1.57 x 1.57 in. (40 x 40 mm) size stages..
Specifications
- TypeMounting Plate
- Height12.7 mm
- Length65 mm
- Width65 mm
- Thread Type6-32 and 1/4-20
- MaterialAluminum
Resources & Downloads
Other
UP-1A RoHS Certificate(278.4 kB, PDF) UP-1A_RoHS2021.pdf(681.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON65-LGoniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CC-1Construction Cube, 1 x 1 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON65-UGoniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP3-1Modular Riser Plates, 3 in. x 3 in. x 1 in., 1/4-20 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2Construction Plates, 2.5 x 3.5 in., 2 pieces, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1-MConstruction Rail, 25.4 x 127 mm, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-1Modular Riser Plates, 4 in. x 4 in. x 1 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-90BK90 Degree Angle Bracket, 460P Series | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SDS65Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON65-LGoniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















