Modular Riser Plates, 3 in. x 3 in. x 1 in., 1/4-20 Thread

The MRP3-1 Modular Riser Plate raises the surface of an optical table, allowing components to be securely mounted at a fixed 1 inch (25.4 mm) height. 3 x 3 inch Modular Riser Plates can be stacked to achieve any height in 0.125 inch (3.175 mm) increments. Ample 1/4-20 threaded holes on the top surface are available to mount components to riser plates. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps. 0.5 and 1.0 inch (12.7 and 25.4 mm) high versions have a groove around the base for the base clamps.
Specifications
- TypeRiser Plate
- Height25.4 mm
- Length76.2 mm
- Width76.2 mm
- MaterialAluminum
Resources & Downloads
Other
MRP3-1 RoHS Certificate(278.4 kB, PDF) MRP3-1_RoHS2021.pdf(682.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP3-0.5Modular Riser Plates, 3 in. x 3 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP4-0.5Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.125Modular Riser Plates, 4 in. x 4 in. x 0.125 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-1Modular Riser Plates, 4 in. x 4 in. x 1 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |








