Modular Riser Plates, 4 in. x 4 in. x 1 in., 1/4-20 Thread

The MRP4-1 Modular Riser Plate raises the surface of an optical table, allowing components to be securely mounted at a fixed 1 inch (125.4 mm) height. 4 x 4 inch Modular Riser Plates can be stacked to achieve any height in 0.125 inch (3.175 mm) increments. Ample 1/4-20 threaded holes on the top surface are available to mount components to riser plates. These riser plates can be directly bolted to a table surface or mounted off the hole pattern using base clamps. 0.5 and 1.0 inch (12.7 and 25.4 mm) high versions have a groove around the base for the base clamps.
Specifications
- TypeRiser Plate
- Height25.4 mm
- Length101.6 mm
- Width101.6 mm
- MaterialAluminum
Resources & Downloads
Other
MRP4-1 RoHS Certificate(278.7 kB, PDF) MRP4-1_RoHS2021.pdf(682.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP4-0.5Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.125Modular Riser Plates, 4 in. x 4 in. x 0.125 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP3-0.5Modular Riser Plates, 3 in. x 3 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.25Modular Riser Plates, 4 in. x 4 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MRP3-0.5Modular Riser Plates, 3 in. x 3 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP3-1Modular Riser Plates, 3 in. x 3 in. x 1 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1 in. 1/4-20 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP3-0.25Modular Riser Plates, 3 in. x 3 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-4Complete Platform Assembly, 4.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.25Modular Riser Plates, 4 in. x 4 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.5Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















