About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes


Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes
Model: BC-6
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Adjustable Height Base ClampsThe BC-6 Long Adjustable-Height Stainless Steel Base Clamp has 1/4-20 tapped holes and a notched tip to provide superior clamping security.
Specifications
- TypeLong Base Clamp
- Thread Type1/4-20
- MaterialStainless Steel
- TypeLong Base Clamp
- Thread Type1/4-20
- MaterialStainless Steel
Resources & Downloads
2D Product Drawings
BC-6(90.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KS-1Kinematic Stop, 1 in. (25.4 mm) Coarse | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR6Mounting Bridle, UTR160 to TGN160, Qty 4 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1AKinematic Base, Magnetic, 1 inch Square | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-3AKinematic Base, Magnetic, 3 inch Square | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-4Complete Platform Assembly, 4.0 in. Height, 1/4-20 Thread | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |












