Kinematic Stop, 1 in. (25.4 mm) Coarse

The KS-1 Kinematic stops are used as position index points to locate components on an optical table and allow them to be removed and inserted repeatedly. Stops are designed with an inch-long slot sized for 1/4-20 (M6) screws to provide coarse positioning travel.
Specifications
- TypeKinematic Stop
Resources & Downloads
Other
KS-1_RoHS2021.pdf(680.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KN-1Kinematic Nudger, 1 in. (25.4 mm) Coarse, 0.3 in. (7.6 mm) Fine, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KN-1Kinematic Nudger, 1 in. (25.4 mm) Coarse, 0.3 in. (7.6 mm) Fine, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9315Kinematic Nudger, 0.75 in. (19.1 mm) Coarse, 0.5 in. (12.7 mm) Fine, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















