Kinematic Nudger, 1 in. (25.4 mm) Coarse, 0.3 in. (7.6 mm) Fine, 80 TPI

The KN-1 Kinematic Nudger is used to push or nudge a component, such as along a line defined by kinematic stops. Nudgers are designed with an inch-long slot sized for 1/4-20 (M6) screws to provide coarse positioning travel. The Nudger incorporates an 80-pitch adjustment screw with our patented locking mechanism to allow for 0.3 in. of fine travel.
Specifications
- TypeKinematic Nudger
- Thread Type1/4-80
Resources & Downloads
Other
KN-1_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KS-1Kinematic Stop, 1 in. (25.4 mm) Coarse | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9315Kinematic Nudger, 0.75 in. (19.1 mm) Coarse, 0.5 in. (12.7 mm) Fine, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KS-1Kinematic Stop, 1 in. (25.4 mm) Coarse | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












