Kinematic Nudger, 0.75 in. (19.1 mm) Coarse, 0.5 in. (12.7 mm) Fine, 80 TPI

The 9315 Ball Tipped Nudger is used to finely position your setup, or for precise relocation of your components. It offers 1/4-80 precision over a 0.5 inch travel range. Three nudgers and a flat surface can be used to relocate a mount precisely. The 0.75 inch slot is compatible with 1/4-20 or M6 cap screws.
Specifications
- TypeKinematic Nudger
- Thread Type1/4-80
Resources & Downloads
3D Product Models
Other
MKS EU ROHS3 2015_863_EU Directive - 9315.pdf(691.7 kB, PDF) REACH Supplier Statement - 9315.pdf(543.5 kB, PDF) Latex Free Supplier Statement - 9315.pdf(491.7 kB, PDF)
2D Product Drawings
9315 Drawing(38.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KS-1Kinematic Stop, 1 in. (25.4 mm) Coarse | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KN-1Kinematic Nudger, 1 in. (25.4 mm) Coarse, 0.3 in. (7.6 mm) Fine, 80 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



