Kinematic Base, Magnetic, 1 inch Square

The BK Series of kinematic bases has magnetically coupled top and bottom plates, providing repeatability of less than 100 μrad. The BK-1A kinematic base has a 1 x 1 inch top and bottom plates. Kinematic bases allow you to mount, remove, and replace optical components with very high repeatability. These bases are especially timesaving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path. The BK-1A-T is an extra top plate that may be ordered separately.
Convenient Magnetic Coupling
BK-Series bases utilize four high-strength magnets to securely couple the top and bottom plates together. The magnetically-coupled plates are easy to release by simply tilting the mounted component. The edges are chamfered to reduce the risk of pinching your fingers when coupling the top and bottom plates.
Exceptional Repeatability
Three polished steel balls in the bottom plate register with a hardened cone, groove, and flat in the top plate so the two plates relocate precisely every time. These bases are especially time-saving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path.
Specifications
- TypeKinematic Base
- Height12.7 mm
- Base size25 x 25 mm
- Thread Type2-56 and 8-32
- MaterialAluminum
- Repeatability<100 µrad
Resources & Downloads
Other
BK-1A RoHS Certificate(278.1 kB, PDF) BK-1A_RoHS2021.pdf(680.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-1A-TTop Plate, For BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-3AKinematic Base, Magnetic, 3 inch Square | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BKL-4Kinematic Base, Locking, 4 inch x 4.5 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 110Kinematic Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LNS-1Optic Inserter Stage, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-1A-TTop Plate, For BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1A-BBottom Plate, For (M-)BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | 3 Weeks | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-5Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















