Kinematic Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread

The 110 Kinematic Magnetic Base has a space-efficient base that adds an inset kinematic interface to a generous array of tapped mounting holes. Components may be attached directly to the base, or the unique kinematic top plate lets you remove components and replace them with repeatable precision. Model 110 may also be attached to tables on its side. The kinematic top plate is equipped with spring-steel clamping hooks that hold the kinematic plates together. Alternatively, two bolts may be used to clamp the plates together. This provides secure clampdown of cantilevered or rod-mounted loads. The locking bolts are accessible even when a standard 1.5 inch (38 mm) diameter rod is attached. 1/4-20 thread.
Specifications
- TypeMagnetic Base
- Thread Type1/4-20
- Holding Force400 N
Resources & Downloads
Other
110 RoHS Certificate(277.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MB-3Compact Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | 3 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2998Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Threads Both Ends | FREE 2-day shipping on thousands of products on Newport.com Learn More |











