Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Threads Both Ends

The 2998 Solid Steel Rod is 1.5 in. (38.1 mm) in diameter and 14.0 in. (355.6 mm) long. It has 1/4-20 (M6) threaded holes in both ends. It is designed to support a model 340-RC rod clamp.
Resources & Downloads
2D Product Drawings
2998D.pdf(63.5 kB, PDF)
Other
2998 RoHS Certificate(689.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 42Optical Post, 24 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 70Optical Post, Gear Rack, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 410-RCDual Rod Mounting Assembly, Adjustable Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | 20050-01Base Plate, Heavy Duty, 410-RC Assembly | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















