Dual Rod Mounting Assembly, Adjustable Height, 1/4-20 Thread

The 410-RC Adjustable Height Dual Rod Mounting Assembly positions heavy optical components and assemblies at various elevations with excellent stability. The assembly consists of two 1.5 in. (38.1 mm) diameter, 14.0 in. (355.6 mm) high solid steel rods attached to a heavy-duty base and connected together at the top. Each rod supports a rod clamp, Model 340-RC. The optional Model 410-RCP Mounting Plate attaches to the rod clamps and features a standard pattern of tapped holes for mounting virtually any component. For stable two-axis fine positioning using the Models 410-RC and 410-RCP, see our Model 401 stages.
Specifications
- TypeDual Rod Assembly
- Thread Type1/4-20
Resources & Downloads
Other
410-RC RoHS Certificate(285 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 32AOptical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







