Optical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20

The 32A Optical Support Rod Fine Positioner provides fine height adjustment via a cap screw that engages a 1/4-20 tapped hole in either end of an optical support rod mounting platform. The cap screw runs in ball bearings and provides a height adjustment range of 0.7 in.
Fine Platform Height Adjustment
The 32A Optical Support Rod Fine Positioner provides fine height adjustment to the Model 300-P platform, using a screw which engages the matched 1/4-20 tapped hole in either end of the platform clamp. The adjustment screw provides a travel range of 0.7 in. (18 mm) along the rod axis owing its smooth rotation to a set of thrust ball bearings located in the clamp body.
Specifications
- TypeRod Positioner
- Thread Type1/4-20
- Inside Diameter38.1 mm
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-32AOptical Post Positioner, Cap Screw, 18 mm Adjustment, 38.1 mm Post, M6 | In Stock | ||||
![]() | 38Mounting Platform, 3 in. x 5 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















