About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Base Plate, Heavy Duty, 410-RC Assembly




Base Plate, Heavy Duty, 410-RC Assembly
Model: 20050-01
Product Series Overview
Mounting Plates and PlatformsThe 20050-01 Heavy Duty Base Plate is part of the
Specifications
- TypeBase Plate
- Height19.1 mm
- Length165.1 mm
- Width114.3 mm
- Thread Type1/4-20
- MaterialAluminum
- TypeBase Plate
- Height19.1 mm
- Length165.1 mm
- Width114.3 mm
- Thread Type1/4-20
- MaterialAluminum
Resources & Downloads
Other
20050-01 RoHS Certificate(687.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SK-TAThread Adaptor Set, English | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | IMPERIAL | In Stock | ||||
![]() | 32AOptical Post Positioner, Cap Screw, 0.7 in. Adjustment, 1.5 in. Post, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 34Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 300-POptical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | IMPERIAL | In Stock |











