Compact Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread

The MB-3 Compact Magnetic Base features an aluminum mounting plate, which provides two significant advantages compared to other economy bases: a generous array of tapped mounting holes, plus decoupling from the base’s magnetic field.
Specifications
- TypeMagnetic Base
- Thread Type1/4-20
- Holding Force400 N
Resources & Downloads
Other
MB-3 RoHS Certificate(278.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock |




