Kinematic Base, Locking, 4 inch x 4.5 inch

The BKL-4 kinematic base has a mechanically coupled 3.5 x 4.0 inch top and 4.0 x 4.5 inch bottom plates via a locking thread. Kinematic bases allow you to mount, remove, and replace optical components with very high repeatability. Three polished steel balls in the bottom plate register with a hardened cone, groove, and flat in the top plate so the two plates relocate precisely every time. These bases are especially timesaving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path. The BKL-4-T is an extra top plate that may be ordered separately.
Reliable Mechanical Coupling
The BKL-4 Kinematic Bases are designed with a threaded lock-down mechanism located in the center of the base plate. Turning the thumb-wheel in the base plate rotates a threaded post, which tightens the tapped top plate to the base. Because the lock-down mechanism is located in the center of the three kinematic reference points, locking pressure is applied gradually and evenly for repeatable positioning time after time.
Specifications
- TypeKinematic Base
- Height25.4 mm
- Base size101.6 x 114.3 mm
- Thread Type1/4-20
- MaterialAluminum
- Load Capacity40 lb
Resources & Downloads
Other
BKL-4 RoHS Certificate(277.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BKL-4-TTop Plate, For BKL-4 Locking Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-1AKinematic Base, Magnetic, 1 inch Square | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 110Kinematic Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-3AKinematic Base, Magnetic, 3 inch Square | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPBXY Adjustable Base, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BKL-4-TTop Plate, For BKL-4 Locking Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 71Optical Post, Gear Rack, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 41Optical Post, 7 in. Height, 1.5 in. Diameter, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












