Top Plate, For BK-1A Kinematic Base

The BK-1A-T Top Plate is a spare top plate for BK-1A Kinematic Bases.
Specifications
- TypeKinematic Base Top Plate
- Base size25 x 25 mm
- Thread Type2-56 and 8-32
- MaterialAluminum
Resources & Downloads
2D Product Drawings
BK-1-S(150.2 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-1AKinematic Base, Magnetic, 1 inch Square | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BKL-4Kinematic Base, Locking, 4 inch x 4.5 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 110Kinematic Magnetic Base, 90 lb. Holding Force, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-3AKinematic Base, Magnetic, 3 inch Square | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1A-BBottom Plate, For (M-)BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















