Kinematic Base, Magnetic, 25 mm Square, Metric

The BK Series of kinematic bases has magnetically coupled top and bottom plates, providing repeatability of less than 100 μrad. The M-BK-1A kinematic base has a 25 x 25 mm top and bottom plates. Kinematic bases allow you to mount, remove, and replace optical components with very high repeatability. These bases are especially timesaving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path. The M-BK-1A-T is an extra top plate that may be ordered separately.
Convenient Magnetic Coupling
BK-Series bases utilize four high-strength magnets to securely couple the top and bottom plates together. The magnetically-coupled plates are easy to release by simply tilting the mounted component. The edges are chamfered to reduce the risk of pinching your fingers when coupling the top and bottom plates.
Exceptional Repeatability
Three polished steel balls in the bottom plate register with a hardened cone, groove, and flat in the top plate so the two plates relocate precisely every time. These bases are especially time-saving in setups where optical elements must frequently be interchanged, or when reference elements must occasionally be inserted in an optical path.
Specifications
- TypeKinematic Base
- Height12.7 mm
- Base size25 x 25 mm
- Thread TypeM2 and M4
- MaterialAluminum
- Repeatability<100 µrad
Resources & Downloads
Other
M-BK-1A RoHS Certificate(278.4 kB, PDF) M-BK-1A_RoHS2021.pdf(681.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SLM-6ACompact Air Mount, 600 lb. Max. Load, 80 psi Max. Air Pressure | In Stock | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1A-TTop Plate, For M-BK-1A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-110Kinematic Magnetic Base, 90 lb. Holding Force, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LNS-1Optic Inserter Stage, M4 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-1A-TTop Plate, For M-BK-1A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1A-BBottom Plate, For (M-)BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















