Compact Air Mount, 600 lb. Max. Load, 80 psi Max. Air Pressure

  • Load Capacity per Isolator
    600 lb  
  • Minimum Isolator Load
    150 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    80 psi  
  • Weight
    1.46 kg