Base Clamp, Adjustable-Height, Short, M6 Tapped Holes

The M-BC-5 Short Adjustable-Height Stainless Steel Base Clamp has M6 tapped holes and a notched tip for superior clamping security.
Specifications
- TypeShort Base Clamp
- Thread TypeM6
- MaterialStainless Steel
Resources & Downloads
Other
M-BC-5 RoHS Certificate(278.7 kB, PDF) M-BC-5_RoHS2021.pdf(682.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock | ||||
![]() | KS-1Kinematic Stop, 1 in. (25.4 mm) Coarse | In Stock | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | |||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock | ||||
![]() | M-BR6Mounting Bridle, M-UTR160 to M-TGN160, Qty 4 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock | ||||
![]() | M-290-4Complete Platform Assembly, 100.4 mm Height, M6 Thread | In Stock | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock | ||||
![]() | M-SA2-08X08Optical Breadboard Plate, Solid Aluminum, 200 x 200 mm, 25 mm M6 Grid | In Stock | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes |
















