Top Plate, For M-BK-1A, Kinematic Base, Metric

The M-BK-1A-T Top Plate is a spare for the M-BK-1A Kinematic Base.
Specifications
- TypeKinematic Base Top Plate
- Base size25 x 25 mm
- Thread TypeM2 and M4
- MaterialAluminum
Resources & Downloads
3D Product Models
Other
M-BK-1A-T RoHS Certificate(278.2 kB, PDF) M-BK-1A-T_RoHS2021.pdf(681.4 kB, PDF)
2D Product Drawings
BK-1-S(150.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-110Kinematic Magnetic Base, 90 lb. Holding Force, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-3AKinematic Base, Magnetic, 76.2 mm Square, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1A-BBottom Plate, For (M-)BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BK-1A-BBottom Plate, For (M-)BK-1A Kinematic Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-1AKinematic Base, Magnetic, 25 mm Square, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2A-TTop Plate, For M-BKL-2A, Kinematic Base, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















