Kinematic Magnetic Base, 90 lb. Holding Force, M6 Threads

The M-110 Metric Kinematic Magnetic Base has a space-efficient base that adds an inset kinematic interface to a generous array of tapped mounting holes. Components may be attached directly to the base, or the unique kinematic top plate lets you remove components and replace them with repeatable precision. Model 110 may also be attached to tables on its side. The kinematic top plate is equipped with spring-steel clamping hooks that hold the kinematic plates together. Alternatively, two bolts may be used to clamp the plates together. This provides secure clampdown of cantilevered or rod-mounted loads. The locking bolts are accessible even when a standard 1.5 inch (38 mm) diameter rod is attached. M6 thread.
Resources & Downloads
2D Product Drawings
110 ART-S(79.1 kB, PDF)
Other
M-110 RoHS Certificate(278.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1ZOptical Pedestal, Magnetic Base, 25.4 mm Height, 25.4 mm Diameter, M4 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MB-3Compact Magnetic Base, 90 lb. Holding Force, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-41Optical Post, 177.8 mm Height, 38.1 Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2998Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Threads Both Ends | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-40Optical Post, 355.6 mm Height, 38.1 Diameter, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















