Table Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6

The M-PS-1T Table Mount Adaptor allows mounting of PS-series Pedestal Extensions directly to an optical table without a clamp fork. This adaptor is a 25.4 mm high Pedestal Extension Post with an M6 thread on one end and M4 thread on the other. Threaded studs are included. The M-PS-1T is necessary when several pedestal posts need to be mounted as close as possible (25 mm apart) on an optical table. Note that the fork-clamp pedestal posts, because of their 31.75 mm diameter base, cannot be mounted this close together.
Specifications
- TypeThread Adapter
- Height25.4 mm
- Thread TypeM4 and M6
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
2D Product Drawings
PS-1T(133.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock | ||||
![]() | PS-B-1Optical Pedestal Base, 1.0 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR | In Stock | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | M-PS-KFKinematic Flip Base, Threaded M4 Mounting | In Stock | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MB-2Standard Magnetic Base, 90 lb. Holding Force, M6 Thread | In Stock | ||||
![]() | M-MB-3Compact Magnetic Base, 90 lb. Holding Force, M6 Thread | In Stock | ||||
![]() | M-PS-0.5Optical Pedestal, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-2EOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | MB-1Magnetic Base Plate, Utility, 4 lb. Holding Force, 1/4-20 (M6) CLR. | In Stock | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-3EOptical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-4EOptical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-1PPeg Adaptor Post, Includes Peg, 25.4 mm Height, 25.4 mm Diameter, M6 | In Stock | ||||
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | In Stock | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock |























