Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR

  • Type
    Optical Post Spacer
  • Height
    1.6 mm  
  • Thread Type
    8-32 (M4) CLR
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C