About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Opto-Mechanics
- Bases & Brackets
- Bases
- Utility Magnetic Disk Base

Utility Magnetic Disk Base

Utility Magnetic Disk Base
This magnetic disk base is ideal for quickly positioning small components mounted via a single 1/4-20 or M6 threaded bolt, such as VPH Series Post Holders.
- Ideal for quick setups
- Position post holders
- 1/4-20 (M6) counterbored hole See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Type | Base size | Thread Type | Holding Force | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | MB-1Magnetic Base Plate, Utility, 4 lb. Holding Force, 1/4-20 (M6) CLR. | UNIVERSAL | Magnetic Base | Ø3.0 in. | 1/4-20 (M6) CLR | 18 N | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Fast and Flexible Ferromagnetic Surface Mounting
Magnetic bases reduce experimental set-up time by allowing free positioning and instant clampdown of optical components. They are the ideal accessories for all laboratories with ferromagnetic work surfaces such as Newport optical tables and breadboards.










