Peg Adaptor Post, Includes Peg, 25.4 mm Height, 25.4 mm Diameter, M6

The M-PS-1P Peg Adaptor post includes Newport's Patented Precision Peg and allows any of the M-PS-T posts to be precisely installed and removed without changing its location in your optical setup. The Peg Adaptor can also be used with standard Post Holders like the VPH and SPH series but is particularly useful when used with optical breadboards. In use, the peg is threaded into the mating part (e.g., a PS-T post, a VPH Post holder or a SA2 breadboard) and the adaptor is threaded to an optical table or another PS-T post. The peg precisely slides into the PS-1P adaptor and is locked in place with the two set screws. The curved shape of the Peg allows the setscrews to pull the two parts together to create a solid stable connection.
Specifications
- TypePeg Post Adapter
- Height25.4 mm
- Thread TypeM6
- MaterialStainless Steel
- Diameter25.4 mm

Resources & Downloads
Other
M-PS-1P RoHS Certificate(278.4 kB, PDF) M-PS-1P_RoHS2021.pdf(681.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread | In Stock | ||||
![]() | M-PS-KFKinematic Flip Base, Threaded M4 Mounting | In Stock | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock | ||||
![]() | M-SS-1-BThread Adaptor, 25.4 mm Diameter Pedestals, 6.35 mm Height, M4 to M6 | In Stock | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-2EOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-3EOptical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-4EOptical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | In Stock | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | In Stock |






















